RJ45 Plug lock-in device, 100 devices (blue) and 5 installation/removal tool (black), polycarbonate.
Mount Method | Standard |
Color | Blue |
Material | Polycarbonate |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 17.9 |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.6 |
Overall Depth (In.) | 3 |
Overall Depth (mm) | 76.2 |
Includes | Removal Tool |
Product Type | RJ45 Plug Lock-In Device |
Part Features | Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords |
UPC | 07498332015 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0737 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7368 |
Specification Sheets | RJ45 Lock-in Device | English | |
Part Drawings | Part Drawings - PDF - C10841_05A | English | |
Part Drawings | Standard Lock-in Device: C10842 | English | |
Installation Documents | RJ45 Plug Lock-in Device: B20241 | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English |