RJ45 Plug lock-in device, 100 devices (international gray) and 5 installation/removal tool (black), polycarbonate.

Specifications

Mount Method Flush Mounted
Overall Height (In.) 0.71
Overall Height (mm) 17.9
Overall Width (In.) 0.54
Overall Width (mm) 13.6
Overall Depth (In.) 3
Overall Depth (mm) 76.2
Includes Removal Tool
Color International Gray
Item Category Network Security Blockout Device

Packaging Detail

UPC 07498332020
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0849
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.8491

Resources

Installation Documents RJ45 Plug Lock-in Device: B20241 English
Flyers Blockout and Lock-In Devices: IDFL09 English
Specification Sheets RJ45 Lock-in Device English
Line Cards Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG English
Part Drawings Standard Lock-in Device: C10842 English
Part Drawings Part Drawings - PDF - C10841_05A English