PLGUARD-C

RJ45 Plug Latch Guard

Designed to prevent accidental removal of modular plugs installed in high density areas, 100pcs. Milky White.

Specifications

Material

Polypropylene

Color

Milky White

Overall Length (In.)

2

Overall Length (mm)

49.9

Part Features

Innovative design allows visibility of status lights or any information etched on the hardware

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498302941

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1450

Resources

Specification Sheets

RJ45 Plug Latch Guard D-COSP385--WW-ENG

US English

Flyers

RJ45 Plug Latch Guard Flyer

US English

Part Drawings

RJ45 PLUG LATCH GUARD

US English

Part Drawings

RJ45 PLUG LATCH GUARD

US English

Part Drawings

RJ45 PLUG LATCH GUARD

US English

Installation Documents

Plug Latch Guard: PN597A

US English

Related Products