globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found
Base-8 Fiber Cabling System

Save capital expenses, rack space, and power requirements with Base-8 connectivity

Rectangle cable entry system with terminated cable coming out of the side on a control panel
Product Overview

Why It Makes Sense For You

Base-8 fiber cabling is designed to save capital expenses, rack space, and power requirements. Driven by applications that require eight fibers with four lanes dedicated for Transmit (Tx) and four lanes for Receive (Rx), Base-8 fiber cables are extremely versatile and can be used in a variety of settings including enterprise, colocation data center, multi-tenant data center or simple equipment closets. 

Features
Use Base-8 Fiber Cabling Systems Everywhere
Explore Additional Solutions
Compliance & Certifications

Base-8 Fiber Cabling System meets the following standards: ISO/IEC 11801, ANSI/TIA-568-C.3, TIA-604-5, (FOCIS-5), TIA-604-10 (FOCIS-10), RoHS 2002/95/EC compliant, supports IEEE802.3 and ANSI T11.2 (Fiber Channel)

Have any questions?

We are here to help you explore solutions with Panduit.

Contact us for inquiries or quote requests.