FiberRunner™ Cable Management Routing System
Protect. Install faster. Scale effortlessly.
Product Overview
One System. Endless Configurations.
Panduit's FiberRunner Cable Routing System is an industry-leading solution designed to route, manage and protect fiber optic and high-performance copper cabling in data centers and telecommunications environments. Engineered with integrated bend-radius control, a smooth cable carrying surface, and a comprehensive portfolio of fittings and accessories, FiberRunner helps safeguard network performance while simplifying installation. Tool-less connections and modular components enable faster deployment and make future expansions or reconfigurations quick and efficient. Backed by decades of innovation and proven reliability, FiberRunner delivers a scalable, end-to-end cable routing solution that helps reduce installation time, protect critical infrastructure, and support the evolving demands of modern networks.
The Complete Fiber Management Solution in One Pathway System
Ensure Network Reliability
Inherently maintains cable signal integrity by preventing micro and macro bends throughout the installation. Smooth, continuous cable-carrying surface and no sharp corners, it protects fiber from damage during pulling and routine maintenance.
Reduce Installation Cost
Panduit’s patented QuickLock couplers feature a tool-less, snap-together design for fast, simplified installation, while QuickLock mounting brackets feature integrated hardware that streamline installations. Together, they reduce loose parts, minimize installation errors, and help lower labor costs on the jobsite.
Enable Future Growth
Scalable, modular design makes it easy to add, move, or modify pathways as network demands evolve. Supports expansion without disrupting existing infrastructure, enabling long-term adaptability.
Markets and Applications
Compliance & Certifications
All FiberRunner channels, fittings, and molded components have been rated to comply with UL 2024, UL 94V-0, and NEBS GR-63 for long-term reliability.
Data Center Cable Pathway Roadmap
Data Center Cable Pathway Roadmap Configurations
As fiber approaches the cabinet or rack, cable exit fittings guide cables into controlled entry points to prevent sharp bends or strain during installation. Transition fittings, such as vertical tees, spillouts, spill-over junctions and trumpets ensure a smooth handoff from overhead pathway to equipment cabinets, maintaining cable organization and protecting signal performance at one of the most sensitive points in the network. This creates a clean, repeatable entry method that supports both initial deployment and future moves, adds, and changes.
As the cable routing path changes direction, FiberRunner components work together to maintain smooth transitions without introducing stress points in the cable. Four-way crosses, reducer fittings, spill-over junctions and QuikLock couplers enable fast, secure directional changes while maintaining proper bend radius throughout the system. These transition points ensure fiber remains protected even in complex routing layouts preserving data speeds.
- FiberRunner QuickLock Coupler (FRBC12X4LYL)
- FiberRunner Channel (FR12X4YL10)
- FiberRunner 4-Way Cross with 6x4 Exits (FRFWC12X4W6LYL)
- FiberRunner 6x4 to 4x4 Reducer Fitting (FRRF6FR4LYL)
- FiberRunner Channel (FR4X4YL10)
- FiberRunner 4" x 4" QuickLock Coupler (FRBC4X4LYL)
- FiberRunner 6" x 4" QuickLock Coupler (FRBC6X4LYL)
- FiberRunner Channel (FR6X4YL10)
- FiberRunner 12" x 4" to 6" x 4" Right Reducer (FRRF126RLYL)
Featured Products
- Card 1
- Card 2
- Card 3
- Card 4
Built for Growth: Panduit Expands FiberRunner Manufacturing Capacity
Additional Resources
- Card 1
- Card 2
- Card 3
- Card 4
- Card 5
- Card 6
- Card 7