Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Post-Industrial Recycled Nylon 6.6 Cable Ties and Mounts

Sustainable Sourcing, Strategic Value

combine images of MP75, MP100, MP200 and MP300

Product Overview

Up to 36% lower carbon footprint than standard plastic cable ties

Globally, only 9% of plastic waste is recycled, and by 2050, up to 12 billion tons could pollute our landfills, waterways, and oceans*. To combat this, many governments are regulating single-use plastics for the betterment of the environment.
Our Post-Industrial Recycled Nylon 6.6 Cable Ties, made from up to 100% recycled nylon, reduce the carbon footprint by up to 36% without compromising quality or reliability.

*Statistics courtesy of the United Nations Environment Programme

Features

Markets and Applications

Commercial Standards and Specifications

  • UKCA Marking; CE Marking

Statutory and Regulatory Approvals Required

  • RoHS; EU REACH

    UL 62275 Approval; Type 2S, 21S classification*
  • Needle Flame Test per IEC 62275

    Bureau Veritas Certification (post UL 62275 approval)

    DNV Product Certification (post UL 62275 approval)

Environmental Requirements

  • UL2809 validated for recycled content certification*
  • Resin material certified to SCS Recycled Content Standard
  • CONEG/EU Packaging
  • Product can be recycled in the intended markets

*Reference your local regulatory requirements to ensure compliance with approved recycling methods.

Differentiate with Sustainability