Skip to main content
globe
Region & Language {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : getTranslation('panduit.localeselect.chooselanguage')}}
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
Rear Door Heat Exchanger

Comprehensive Liquid Cooling Solution Optimized for High-Density Rack Performance

side view of Panduit and Motivair advanced cooling offering integrated with FlexFusion cabinet

Product Overview

Liquid Cooling Solution Integrated into our FlexFusion™ Cabinets

We have partnered with Motivair® to bring forward the RDHX (Rear Door Heat Exchanger) advanced cooling solution integrated with the FlexFusion cabinet, designed to deliver high-density server cooling tailored for the unique challenges of AI-driven applications.

ChilledDoor RDHX is designed for the next generation of compute environments

Optimize Data Center Cooling with the ChilledDoor® RDHX

The ChilledDoor RDHX ensures performance, reliability, and scalability for the next generation of compute environments through its features and designs, including PLC Control, full rack integration, hot swappable fans, and compact design.

Product Key Features

Coolant Distribution Units

Coolant Distribution Units efficently manages thermal loads

Manage Thermal Loads and Reduce Power Consumption

Designed to integrate seamlessly with the ChilledDoor RDHX system, coolant distribution units (CDUs) are essential in addressing the challenges posed by high-density data center environments, with their focus on delivering precise liquid cooling control. This advanced setup efficiently manages thermal loads, reduces power consumption, and enhances overall system reliability through built-in redundancy.

Featuring:


  1. Six (6) Standard Models
  2. Custom Solutions
  3. Floor Mount & In-Rack profiles
  4. Capacities to 2.3 MW of IT Load
  5. Built-in Redundancy and Resiliency Features
  6. Advanced PLC Control and Safety System
  7. Exascale Ready

Have any questions?

We are here to help you explore solutions with Panduit. Contact us for inquiries or quote requests.