FADC504-37

Fiber Cable

50um OM2 4 Fibre Indoor Distribution, EuroClass Dca-s2-d2-a1, 900um Buffered Fibres

Specifications

Cable Construction

Distribution

Fiber Type

OM2

Number of Fibers

4

Nominal Diameter (In.)

NA

Outside Diameter (mm)

4.5

Bend Radius (In.)

100

Bend Radius (mm)

100

Maximum Operating Temperature (°C)

70

Minimum Operating Temperature (°C)

-20

Maximum Installation Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Maximum Installation Tension (N)

1500

Resistance Properties

NA

Color

Orange

Flammability Rating

Dca-s2-d2-a1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Sub Brand

NA

Packaging Details

UPC

61305631202

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1254

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fibre Optic Indoor Distribution Cable – EMEA

UK English

Technical References

Multimode Optical Fiber OM2, Laser Optimized OM3, OM4 and Signature Core™

UK English

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Certifications

Declaration Of Performance No. PAN-DOP-FA004

US English

Part Drawings

Fiber Optic Single Strand 4 Fiber Distribution Cable

US English

Related Products