FADC912-37

Distribution Cable

9um OS2 12 Fibre Indoor Distribution, EuroClass Dca-s2-d2-a1, 900um Buffered Fibres

Specifications

Cable Construction

Distribution

Fiber Type

OS2

Number of Fibers

12

Nominal Diameter (In.)

NA

Outside Diameter (mm)

6.5

Bend Radius (In.)

130

Bend Radius (mm)

100

Maximum Operating Temperature (°C)

70

Minimum Operating Temperature (°C)

-20

Maximum Installation Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Maximum Installation Tension (N)

1500

Resistance Properties

NA

Color

Yellow

Flammability Rating

Dca-s2-d2-a1

Product Type

Distribution Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Sub Brand

NA

Packaging Details

UPC

61305631056

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.9628

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

Declaration Of Performance No. PAN-DOP-FA004

US English

Part Drawings

Fiber Optic Single Strand 12 Fiber Distribution Cable

US English

Data Sheets

Opti-Core™Fibre Optic Indoor Distribution Cable – EMEA

UK English

Related Products