FADCZ04-37

Fiber Cable

50um OM4 4 Fibre Indoor Distribution, EuroClass Dca-s2-d2-a1, 900um Buffered Fibres

Specifications

Cable Construction

Distribution

Fiber Type

OM4

Number of Fibers

4

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Diameter (nm)

NA

Nominal Diameter (In.)

NA

Nominal Diameter (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

4.5

Bend Radius (In.)

100

Bend Radius (mm)

100

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

NA

Data Transfer Rate (Gb/s)

NA

Maximum Installation Tension (N)

1500

Maximum Installation Tension (lb)

NA

Resistance Properties

NA

Color

Aqua

Flammability Rating

Dca-s2-d2-a1

Product Type

Fiber Cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Sub Brand

NA

Packaging Details

UPC

61305631216

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1254

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™Fibre Optic Indoor Distribution Cable – EMEA

UK English

Certifications

Declaration Of Performance No. PAN-DOP-FA004

US English

Part Drawings

Fiber Optic Single Strand 4 Fiber Distribution Cable

US English

Related Products