FLDL506Y

Distribution Cable

Fiber Indoor Distribution Cable, LSZH-1 (60332-1), 50um Multimode OM2 6 Fibers

Specifications

Fiber Type

50um Multimode OM2

Flammability Rating

LSZH-1 (60332-1)

Fiber Count

6

Part Features

Distribution cable is used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304756

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Multimode Optical FIber TR for OM2, OM3, OM4 and Sig Core: FBTR002--WW-ENG

US English

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products