FLDLX06Y

Distribution Cable

50um OM3 6 Fiber Indoor Distribution Cable, LSZH, 900um Buffered Fibers

Specifications

Fiber Type

OM3

Number of Fibers

6

Flammability Rating

LSZH-1 (60332-1)

Maximum Storage Temperature (°C)

75

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Distribution cable is used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304774

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Related Products