FLDR608Y

Distribution Cable

62.5um OM1 8 Fiber Indoor Distribution Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

OM1

Number of Fibers

8

Flammability Rating

Riser (OFNR)

Maximum Storage Temperature (°C)

65

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Distribution cable is used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304787

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core 8-fiber Distribution Cable w/900µm tight buffer: 02055-81

US English

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Related Products