FLIL504Y

Interconnect Cable

Fiber Indoor 2.9mm Interconnect Cable, LSZH-1 (60332-1), 50um Multimode OM2 4 Fibers

Specifications

Fiber Type

50um Multimode OM2

Fiber Count

4

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304805

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Part Drawings

Opti-Core 4 Fiber Single Stand Fiber Optic Interconnect Cable - 02055-145

US English

Technical References

Multimode Optical Fiber OM2: FBTR002--WW-ENG

US English

Related Products