FLIL902Y

Interconnect Cable

Fiber Indoor 2.9mm Interconnect Cable, LSZH-1 (60332-1), 9um Singlemode OS2 2 Fibers

Specifications

Fiber Type

9um Singlemode OS2

Fiber Count

2

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301905

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.3359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Part Drawings

Opti-Core Fiber Optic Duplex Zipcord Interconnect Cable - 02055-70

US English

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Related Products