FLILX02Y

Interconnect Cable

50um OM3 2 Fiber Indoor 1.9mm Duplex (Zipcord) Cable, LSZH, 900um Buffered Fibers

Specifications

Fiber Type

OM3

Number of Fibers

2

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498304810

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Part Drawings

Opti-Core Fiber Optic Indoor Cable (Asia Pacific) - 02055-79

US English

Part Drawings

Opti-Core Fiber Optic Duplex Zipcord Interconnect Cable - 02055-70

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products