FLIRZ02Y

Interconnect Cable

50um OM4 2 Fiber Indoor 1.9mm Duplex (Zipcord) Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

OM4

Number of Fibers

2

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498321857

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.3359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Part Drawings

US English

Related Products