FOADZ02

Distribution Cable

Fiber Indoor DCF Cable, Riser (OFNR), LSZH-3 (60332-3), 50um Multimode OM4 2 Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

2

Flammability Rating

Riser (OFNR), LSZH-3 (60332-3)

Fiber Cable Type

Indoor DCF

Maximum Storage Temperature (°C)

50

Minimum Storage Temperature (°C)

-10

Minimum Storage Temperature (°F)

14

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305601340

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

40.3333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Dielectric Conduited Fiber

US English

Specification Sheets

Opti-Core Dielectric Conduited Fiber Cable

US English

Related Products