FOADZ04

Distribution Cable

Fiber Indoor DCF Cable, Riser (OFNR), LSZH-3 (60332-3), 50um Multimode OM4 4 Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

4

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Diameter (nm)

NA

Nominal Diameter (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Data Transfer Rate (Gb/s)

NA

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Flammability Rating

Riser (OFNR), LSZH-3 (60332-3)

Fiber Cable Type

Indoor DCF

Maximum Storage Temperature (°C)

50

Minimum Storage Temperature (°C)

-10

Minimum Storage Temperature (°F)

14

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305601341

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

40.3333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Dielectric Conduited Fiber

US English

Specification Sheets

Opti-Core Dielectric Conduited Fiber Cable

US English

Related Products