FODPX06Y

Distribution Cable

50um OM3 6 Fiber Indoor Distribution Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

OM3

Number of Fibers

6

Flammability Rating

Plenum (OFNP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

150

Packaging Details

UPC

07498304831

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.4167

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Part Drawings

MULTIMODE 50/125um OPTI-CORE 10GbE OM3 & OM4 6 FIBER DISTRIBUTION CABLE WITH 900um TIGHT BUFFER

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Catalog Cut Sheets

FODRZ06Y Product Page

US English

Data Sheets

Opti-Core® Fiber Optic Distribution Cable: FBDS17

US English

Related Products