FODPX72Y

Distribution Cable

50um OM3 72 Fiber Indoor Distribution Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

50um Multimode OM3

Number of Fibers

72

Flammability Rating

Plenum (OFNP)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498311499

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.2917

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core® Fiber Optic Distribution Cable: FBDS17

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Multimode 50/125um Opti-Core 10Gb/s 10Gig Fiber Distribution Cable - 02055-53

US English

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Related Products