The 24 fiber indoor distribution cable is OM3, Riser (OFNR) rated and features 900µm buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | OM3 |
Number of Fibers | 24 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Riser |
Cable Color | Aqua |
Sub Brand | Opti-Core® |
UPC | 07498304838 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.4306 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Cable de Fibra Óptica de Distribución Opti-Core®Hoja de Especificaciones FBDS17 | Spanish (Español) | |
Specification Sheets | Marco de Distribución Industrial (IDF) Preconfigurado con Control de Acceso SmartZone™ G5 Hoja De Especificaciones ZCSP35--WW-SPA | Spanish (Español) | |
Data Sheets | Opti-Core® Fiber Optic Distribution Cable Americas - Data Sheet FBDS17 | English | |
Data Sheets | Opti-Core™ Fiber Optic Distribution Cable Data Sheet FBDS17-WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Part Drawings - PDF - FODPX24Y_Rev_01 | English | |
Installation Documents | Installation Instructions/Best Practices - PN447B | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Technical References | Multimode Optical Fiber OM2, Laser Optimized OM3, OM4 and Signature Core™ Technical Reference TR2 | English |