FOPPX72Y

Indoor Interlocking Armored Cable

50um OM3 72 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

Specifications

Fiber Type

50um Multimode OM3

Number of Fibers

72

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Diameter (nm)

NA

Nominal Diameter (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Data Transfer Rate (Gb/s)

NA

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Flammability Rating

Plenum (OFCP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498304886

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

108.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core 72 Fiber Armored Distribution Cable - 02055-100

US English

Related Products