FOPRX72Y

Indoor Interlocking Armored Cable

Fiber Indoor Armored (Interlocking Aluminum) Cable, Riser (OFCR), 50um Multimode OM3 72 Fibers

Specifications

Fiber Type

50um Multimode OM3

Fiber Count

72

Flammability Rating

Riser (OFCR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498304894

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

108.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Part Drawings

Opti-Core 72 Fiber Armored Distribution Cable - 02055-100

US English

Related Products