The 6 fiber indoor armored tight buffered cable is OM4, Riser (OFCR) rated and features 900um buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Armored |
Fiber Type | OM4 |
Number of Fibers | 6 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Riser |
Cable Color | Aqua |
Sub Brand | Opti-Core® |
UPC | 07498320641 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.8750 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Fiber Optic Cable, Distribution Interlocking Armored Data Sheet | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Opti-Core 6 Fiber Interlocking Armored Distribution Cable - Customer Drawing | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |