FOPRZ1AY

Interlocking Armored Cable

50um OM4 144 Fiber Indoor Armored Cable, Riser (OFCR), 900um Buffered Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

144

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Diameter (nm)

NA

Nominal Diameter (mm)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Data Transfer Rate (Gb/s)

NA

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Flammability Rating

Riser (OFCR)

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,640

Packaging Details

UPC

07498320687

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

140.8333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Related Products