Fiber Type |
62.5um Multimode OM1 |
Flammability Rating |
LSZH-3 (60332-3) |
Fiber Count |
12 |
Fiber Cable Type |
Indoor Distribution |
Part Features |
Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1,000 |
UPC |
07498355881 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
56.0185 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Technical References |
OM1 Multimode Optical Fiber: FBTR001--WW-ENG |
US English |
|
Application Guides |
Fiber Optic Cabling Line Card: FBLC01--SA-ENG |
US English |
|
Part Drawings |
12-fiber Distribution Cable: 02432-12 |
US English |