FPDL636

Distribution Cable

62.5um OM1 36 Fibre Indoor Distribution, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

OM1

Number of Fibers

36

Flammability Rating

LSZH-3 (60332-3)

Fiber Cable Type

Indoor Distribution

Maximum Storage Temperature (°C)

65

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498371765

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products