FPDL908

Distribution Cable

Fiber Indoor Distribution Cable, LSZH-3 (60332-3), 9um Singlemode OS2 8 Fibers

Specifications

Flammability Rating

LSZH-3 (60332-3)

Fiber Count

8

Fiber Type

9um Singlemode OS2

Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498355754

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

Singlemode Optical Fiber TR for OS2: FBTR004--WW-ENG

US English

Related Products