FPDL924

Distribution Cable

9um OS2 24 Fibre Indoor Distribution, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

OS2

Number of Fibers

24

Flammability Rating

LSZH-3 (60332-3)

Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498355815

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

11.6788

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Singlemode Optical Fiber TR for OS2: FBTR004--WW-ENG

US English

Part Drawings

24 Fiber Fiber Optic Distribution Single Strand Cable (02432-14

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products