FPIL902

Interconnect Cable

Fiber Indoor 2.9mm Interconnect Cable, LSZH-3 (60332-3), 9um Singlemode OS2 2 Fibers

Specifications

Fiber Type

9um Singlemode OS2

Fiber Cable Type

Indoor 2.9mm Interconnect

Fiber Count

2

Flammability Rating

LSZH-3 (60332-3)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355753

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products