FQDLX04

Distribution Cable

50um OM3 4 Fibre Indoor Distribution, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

OM3

Number of Fibers

4

Flammability Rating

LSZH-3 (60332-3)

Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498355961

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.5104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products