FQDLX12

Distribution Cable

Fiber Indoor Distribution Cable, LSZH-3 (60332-3), 50um Multimode OM3 12 Fibers

Specifications

Flammability Rating

LSZH-3 (60332-3)

Fiber Count

12

Fiber Type

50um Multimode OM3

Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498356002

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Multimode Optical Fiber TR for OM2, OM3, OM4 and SigCore: FBTR002--WW-ENG

US English

Part Drawings

12-FIber Distribution Cable: 02432-12

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products