FQDLX72

Distribution Cable

Fiber Indoor Distribution Cable, LSZH-3 (60332-3), 50um Multimode OM3 72 Fibers

Specifications

Fiber Type

50um Multimode OM3

Number of Fibers

72

Flammability Rating

LSZH-3 (60332-3)

Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498371773

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.2917

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Part Drawings

72 Fiber Fiber Optic Distribution Cable (02432-23)

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products