FQDLZ72

Distribution Cable

Fiber Indoor Distribution Cable, LSZH-3 (60332-3), 50um Multimode OM4 72 Fibers

Specifications

Fiber Type

50um Multimode OM4

Flammability Rating

LSZH-3 (60332-3)

Fiber Count

72

Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498321822

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

72 Fiber Fiber Optic Distribution Cable (02432-23)

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

Multimode Optical Fiber TR for OM2, OM3, OM4 and SigCore: FBTR002--WW-ENG

US English

Related Products