FQILX02

Interconnect Cable

50um OM3 2 Fibre Indoor 1.9mm Duplex (Zipcord), LSZH, 600um Buffered Fibres

Specifications

Fiber Type

OM3

Number of Fibers

2

Flammability Rating

LSZH-3 (60332-3)

BMEcat - Fiber Cable Type

Indoor 2.9mm Interconnect

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355960

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products