FSDP536Y

Distribution Cable

50um OM2 36 Fiber Indoor Distribution Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

OM2

Number of Fibers

36

Flammability Rating

Plenum (OFNP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304929

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.8333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

MULTIMODE 50/125um OPTI-CORE 36 FIBER DISTRIBUTION CABLE W/900um TIGHT BUFFER

US English

Data Sheets

Opti-CoreĀ® Fiber Optic Distribution Cable: FBDS17

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Related Products