FSDP624Y

Distribution Cable

62.5um OM1 24 Fiber Indoor Distribution Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Number of Fibers

24

Flammability Rating

Plenum (OFNP)

Maximum Storage Temperature (°C)

70

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304934

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6458

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

OPTI-CORE 24 FIBER DISTRIBUTION CABLE W/900um TIGHT BUFFER

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Data Sheets

Opti-Core® Fiber Optic Distribution Cable: FBDS17

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Catalog Cut Sheets

FODRZ06Y Product Page

US English

Part Drawings

Opti-Core Distribution Cable - 24 Fiber Multimode 62.5/125um - 02055-42

US English

Related Products