Fiber Type |
62.5um Multimode OM1 |
Flammability Rating |
Plenum (OFNP) |
Fiber Count |
48 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1,640 |
UPC |
07498304936 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
5.8333 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Technical References |
OM1 Multimode Optical Fiber: FBTR001--WW-ENG |
US English |
|
Application Guides |
Fiber Optic Cabling Line Card: FBLC01--SA-ENG |
US English |
|
Installation Documents |
Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B |
US English |
|
Data Sheets |
Opti-CoreĀ® Fiber Optic Distribution Cable: FBDS17 |
US English |
|
Part Drawings |
MULTIMODE 62.5/125um OPTI-CORE 48 FIBER DISTRIBUTION CABLE W/900um TIGHT BUFFER |
US English |