FSDP936Y

Distribution Cable

9um OS2 36 Fiber Indoor Distribution Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

OS2

Number of Fibers

36

Flammability Rating

Plenum (OFNP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,280

Packaging Details

UPC

07498304941

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.8333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Singlemode 9/125um Opti-Core 36 Fiber Distribution Cable - 02055-47

US English

Technical References

Singlemode Optical Fiber TR for OS2: FBTR004--WW-ENG

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Catalog Cut Sheets

FODRZ06Y Product Page

US English

Data Sheets

Opti-CoreĀ® Fiber Optic Distribution Cable: FBDS17

US English

Related Products