FSDR606Y

Distribution Cable

Fiber Indoor Distribution Cable, Riser (OFNR), 62.5um Multimode OM1 6 Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Flammability Rating

Riser (OFNR)

Fiber Count

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Packaging Details

UPC

07498304950

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.4965

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

MULTIMODE 62.5/125um OPTI-CORE 6 FIBER DISTRIBUTION CABLE W/900um TIGHT BUFFER

US English

Catalog Cut Sheets

FODRZ06Y Product Page

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Data Sheets

Opti-CoreĀ® Fiber Optic Distribution Cable: FBDS17

US English

Related Products