FSDR624Y

Distribution Cable

Fiber Indoor Distribution Cable, Riser (OFNR), 62.5um Multimode OM1 24 Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Flammability Rating

Riser (OFNR)

Fiber Count

24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304953

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6458

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Opti-Core Distribution Cable - 24 Fiber Multimode 62.5/125um - 02055-42

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Catalog Cut Sheets

FODRZ06Y Product Page

US English

Part Drawings

OPTI-CORE 24 FIBER DISTRIBUTION CABLE W/900um TIGHT BUFFER

US English

Data Sheets

Opti-Core® Fiber Optic Distribution Cable: FBDS17

US English

Related Products