FSDR636Y

Distribution Cable

62.5um OM1 36 Fiber Indoor Distribution Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

OM1

Number of Fibers

36

Flammability Rating

Riser (OFNR)

Maximum Storage Temperature (°C)

70

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304954

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.8333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

MULTIMODE 62.5/125um OPTI-CORE 36 FIBER DISTRIBUTION CABLE W/900um TIGHT BUFFER

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Data Sheets

Opti-Core® Fiber Optic Distribution Cable: FBDS17

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Catalog Cut Sheets

FODRZ06Y Product Page

US English

Related Products