The 2 fiber indoor cable is OS2, Plenum (OFNP) rated and features 900 buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | Singlemode |
Number of Fibers | 2 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Plenum |
Cable Color | Yellow |
Sub Brand | Opti-Core® |
UPC | 07498305007 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.6875 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core® Fiber Optic Interconnect Cable, Americas Data Sheet FBDS18--WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | SINGLEMODE 9/125um OPTI-CORE DUPLEX ZIPCORD INTERCONNECT CABLE W/900um TIGHT BUFFER | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |