FSIR602Y

Interconnect Cable

Fiber Indoor 2.9mm Interconnect Cable, Riser (OFNR), 62.5um Multimode OM1 2 Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Fiber Count

2

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,280

Packaging Details

UPC

07498305013

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6875

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core Fiber Optic Interconnect Cable

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Catalog Cut Sheets

FOIRZ02Y Product Page

US English

Part Drawings

MULTIMODE 62.5/125um OPTI-CORE DUPLEX ZIPCORD INTERCONNECT CABLE W/900um TIGHT BUFFER

US English

Related Products