FSPD502-050M

OptiCore

Fiber Indoor DCF Cable, Riser (OFNR), LSZH-3 (60332-3), 50um Multimode OM2 2 Fibers

Specifications

Cable Type

50um Multimode

Length (ft.)

165

Maximum Storage Temperature (°C)

50

Minimum Storage Temperature (°C)

-10

Minimum Storage Temperature (°F)

14

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323443

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Notes

Opti-Core Dielectric Conduited Fiber (DCF) Cable: FBAN08--WW-ENG

US English

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Part Drawings

Dielectric Conduited Fiber Cable: 02055-242

US English

Technical References

Opticore DCF (Dielectric Conduited Fiber) Optic Cable: FBTR111--WW-ENG

US English

Specification Sheets

Opti-Core Dielectric Conduited Fiber Cable

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products