FSPD508

Distribution Cable

Fiber Indoor DCF Cable, Riser (OFNR), LSZH-3 (60332-3), 50um Multimode OM2 8 Fibers

Specifications

Flammability Rating

Riser (OFNR), LSZH-3 (60332-3)

Fiber Count

8

Fiber Type

50um Multimode OM2

Fiber Cable Type

Indoor DCF

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498395083

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

40.3333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Notes

Opti-Core Dielectric Conduited Fiber (DCF) Cable: FBAN08--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Dielectric Conduited Fiber Cable: 02055-242

US English

Specification Sheets

Opti-Core Dielectric Conduited Fiber Cable

US English

Reference Architecture

Fiber Switch Ring (REP) Deployment for High Availability Configuration Drawing: PCD0003

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Technical References

Multimode Optical Fiber TR for OM2, OM3, OM4 and SigCore: FBTR002--WW-ENG

US English

Technical References

Opticore DCF (Dielectric Conduited Fiber) Optic Cable: FBTR111--WW-ENG

US English

Related Products