FSPD508-050M

OptiCore

Fiber Indoor DCF Cable, Riser (OFNR), LSZH-3 (60332-3), 50um Multimode OM2 8 Fibers

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Fiber Diameter (nm)

NA

Outside Diameter (In.)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Data Transfer Rate (Gb/s)

NA

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Cable Type

50um Multimode

Length (ft.)

165

Maximum Storage Temperature (°C)

50

Minimum Storage Temperature (°C)

-10

Minimum Storage Temperature (°F)

14

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498323445

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Notes

Opti-Core Dielectric Conduited Fiber (DCF) Cable: FBAN08--WW-ENG

US English

Technical References

Opticore DCF (Dielectric Conduited Fiber) Optic Cable: FBTR111--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Specification Sheets

Opti-Core Dielectric Conduited Fiber Cable

US English

Part Drawings

Dielectric Conduited Fiber Cable: 02055-242

US English

Technical References

Multimode Optical Fiber TR for OM2, OM3, OM4 and SigCore: FBTR002--WW-ENG

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Reference Architecture

Micro Data Center Reference Design: PCDD0007

US English

Related Products