FSPP506Y

Indoor Interlocking Armored Cable

50um OM2 6 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

Specifications

Fiber Type

50um Multimode OM2

Number of Fibers

6

Flammability Rating

Plenum (OFCP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498305078

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

11.8750

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core 6 Fiber Interlocking Armored Distribution Cable- 02055-98

US English

Catalog Cut Sheets

FOPRZ06Y Product Page

US English

Press Releases

OPTI-CORE Fiber Interlocking Armored Cable Provides Crush Resistance

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Related Products