FSPP512Y

Indoor Interlocking Armored Cable

50um OM2 12 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

Specifications

Fiber Type

OM2

Number of Fibers

12

Flammability Rating

Plenum (OFCP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498305079

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

35.7292

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Press Releases

OPTI-CORE Fiber Interlocking Armored Cable Provides Crush Resistance

US English

Catalog Cut Sheets

FOPRZ06Y Product Page

US English

Part Drawings

Opti-Core 12 Fiber Interlocking Armored Distribution Cable - 02055-97

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products